??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Výběr CAD modelu
22720.0664 Ball-Ended Thrust Screw
HELP_VARIABLE
Company
Halder
Description
EH 22720. - Ball-Ended Thrust Screws, headless / flat-faced ball, plain surface
Bill of material
22720.0664 Ball-Ended Thrust Screw
BESTNR
Ref. No.
22720.0664
MAT
Material
Steel, heat-treated
AUS
Version
flat-faced ball, plain surface
D1
Thread
M 16
ROT
°
L2
35.0 mm
D3
10.7 mm
KG
ball
12.0 mm
SW
8.0 mm
BESTA
Load capacity for static load max.
60.0 kN
G
Weight
39.00 g
Embedded user actions